
IS-SCYL-P10.2-B18
* Specifications
| Part Number | P 0.1mm Increment | B 1mm Increment |
| Type | ||
IS-SCYL | 6.0~16.0 | 5~30 B≦PX4 |

Configurable Small Head Cylinder Pin is designed to fit standard NAAMS Style Cylinder (IE Zaytran)
The maximim working length of the head is 30mm. If sizes longer than 30mm are required, please
consider Cylinder Pin Holder (IS-CPH)
8:00 am - 7:00 pm CST (Monday to Friday)