
IS-LCYL-P20.5-B18
* Specifications
| Part Number | P 0.1mm Increment | B 1mm Increment |
| Type | ||
IS-LCYL | 16.1~32.0 | 5~30 B≦PX4 |

Configurable Large Head Cylinder Pin is designed to fit the Shaft of NAAMS style Cylinder (IE Zaytran)
The maximim Head working length is 30mm. If longer pin is needed, please consider Cylinder Pin Holder (IS-CPH)
8:00 am - 7:00 pm CST (Monday to Friday)