·Materials
Type
Material
Hardness
IS-NMFSCM415
55HRC~

Flanged Retaining Block Pin- Bullet Nose Type:Related Image

 

 

 
Specification List  Days to Ship  Example of Use 

Specification List

IS-NMF-P8.0-B25

* Specifications

Part Number
P
0.1mm Increment
B
1mm Increment
Type

IS-NMF

6.0~19.0

5~30

B≦PX4

Example of Use

Flanged Retaining Block Pin- Bullet Nose Type:Related Image

Configurable Flanged Retaining Block Bullet Nose Pin is designed to work with standard NAAMS Retaning Blocks.
The Head maximum working length is 30mm. For sizes longer than 30mm, please consider Retaining Block Pin Holder (IS-MB)



Customer Service

8:00 am - 7:00 pm CST (Monday to Friday)


whymisumi?