
IS-MB12-L70
・ Specifications
| Part Number | L 1mm Increment | F | L1 min | L1 max | G | Compatible Flanged Bullet Nose Pin | Compatible Large Head Bullet Nose Pin | ||
| Type | Ph7 | ||||||||
| IS-MB | 10T | 0 −0.015 | 42~170 | 9 | 25 | 27 | 23 | THATAT10T-PXX.X-BXX | THNTAT10T-PXX.X-BXX |
| 10 | 14 | 32 | 34 | 30 | THATAT10-PXX.X-BXX | THNTAT10-PXX.X-BXX | |||
| 12 | 0 −0.018 | 17 | 36 | 38 | 34 | THATAT12-PXX.X-BXX | THNTAT12-PXX.X-BXX | ||
| 16 | 17 | 36 | 38 | 34 | THATAT16-PXX.X-BXX | THNTAT16-PXX.X-BXX | |||

Misumi NAAMS style Configurable pins (IS-NMF and IS-NML) are available with maximum head working length of 30mm.
In some situations, the location of the actual locating area requires a longer pin. The Pin Holder is
designed to be used with THNTAT or THATAT style pins with set screw mount style configured as shown above.
Specification table above shows the compatible pin types.
8:00 am - 7:00 pm CST (Monday to Friday)