| Part Number | D (Selection) | M × Pitch | L | B | B1 | L | M1 (For Nipples) | d1 | L1 | r | f (Min.) | ||
| Type | dh7 Tolerance | ||||||||||||
| CFURT | 6 | 0 -0.012 | 16 | 6 × 1.0 | 9 | 11 | 12 | 28 | M6×0.75 | - | - | 0.5 | 11 |
| 8 | 0 -0.015 | 19 | 8 × 1.25 | 11 | 32 | 13 | |||||||
| 10 | 22 | 10 × 1.25 | 13 | 12 | 13 | 36 | 1.0 | 15 | |||||
| 26 | |||||||||||||
| 12 | 0 -0.018 | 30 | 12 × 1.5 | 14 | 14 | 15 | 40 | 3 | 6 | 1.5 | 20 | ||
| 32 | |||||||||||||
| 16 | 35 | 16 × 1.5 | 18 | 18 | 19.5 | 52 | PT1/8 | 8 | 24 | ||||
| 18 | 40 | 18 × 1.5 | 20 | 20 | 21.5 | 58 | 26 | ||||||
| 20 | 0 -0.021 | 52 | 20 × 1.5 | 22 | 24 | 25.5 | 66 | 4 | 9 | 36 | |||
* For d10 or less, tapped holes for grease nipples are machined only on the head part.



Non-Returnable
For larger quantity orders "Days to Ship" may differ from standard terms.
Bearings with Housings - Direct Mount, Standard, Round - Retained
Deep Groove Small Ball Bearings - Double Shielded
Roller Followers - Separate, Crown Type, No Seal
Brackets for Cam Followers
8:00 am - 7:00 pm CST (Monday to Friday)