| Part Number | P 0.1mm Increment | B 1mm Increment | L | ℓ | L1 | ℓ1 | d | Applicable SET Screws | M (Coarse Thread) | R | W | ||||||||
| Type | Retaining Part Shape | Dh7 | Nut-fastening Selection | Bolt Fixing 1mm Increment | Bolt SET | ||||||||||||||
| HNTA HNTD THNTA THNTD D−HNTA D−HNTD | N (Nut) T (Set Screw) B Bolt Fixing | 6 | 0 - 0.015 | 9.0~12.0 | 5~30 (B≤P×3) | 5 | 8 | 10 | - | 6 | 8 | 8 | 4 | M5 | - | 2 | 3 | ||
| 8 | 11.0~16.0 | 5 | 8 | 10 | 12 | 15 | 10~20 | 10 | 5 | M4 | 3.5 | ||||||||
| 10 | 13.0~20.0 | 5~30 (B≤P×4) | (5) | (8) | 10 | 12 | 15 | 10~30 | 12 | 10 | 7 | M6 | M5 | 4 | |||||
| 10T | 18 | 5 | M6 | 5 | |||||||||||||||
| 12 | 0 - 0.018 | 15.0~25.0 | (8) | 10 | 12 | 15 | 18 | 15 | 12 | 10 | 9 | M8 | M5 | 3 | 6 | ||||
| 16 | 19.0~32.0 | (10) | 12 | 15 | 18 | 20 | 10~32 | 18 | 13 | M8 | 8 | ||||||||
| 20 | 0 - 0.021 | 23.0~35.0 | 12 | 15 | 18 | 20 | 10~40 | 22 | 17 | M10 | 9 | ||||||||
L dimension in ( ) is not applicable to diamond shape and Dicoat® shape.


Non-Returnable
For larger quantity orders "Days to Ship" may differ from standard terms.
Locating Block Sets- V-Shaped, Flat Bottom, Standard
Locating Block Sets- V-Shaped, Plate Holding, Standard
Locating Block Sets- V-Shaped, Top Groove, Standard
Locating Block Sets- V-Shaped, Flat, Standard
Locating Block Sets- V-Shaped, Plate Holding, Flat Top
8:00 am - 7:00 pm CST (Monday to Friday)