Misumi's Single Axis Robot

Small/compact and large size are available.
Small-sized Robot at a Low Cost, RS1/2/3 series
![]() |
Maximum Load Capacity(kg) | Stroke (mm) |
Maximum speed (mm/sec) |
Repetitive Positioning Precision (mm) |
|
| Horizontal | Vertical | ||||
| 〜12 | 〜4 | 50〜800 (50mm incremental) |
〜1000 | ±0.02(or +/-0.02) | |
Large-sized Heavy Load Capacity Robot, RSH1/2/3 series
![]() |
Maximum Load Capacity (kg) | Stroke (mm) |
Maximum speed (mm/sec) |
Precision of Repetitive Positioning (mm) |
|
| Horizontal | Vertical | ||||
| 〜80 | 〜16 | 50〜1050 (50mm incremental) |
〜1800 | 0.01/0.02 | |
|
|
|
|
|