Request 2008 Catalog

 
Customer Service
The perfect coupling for your application can be found in the Misumi Catalog

 Product Info.

Servo motor compatible disc type coupling ServoFine.
High tortional rigidity comes from it's construction!

For Servo Motors Type : Comparison with other brands

Click Here for Details

 2008 new product info.


Best suited for high positioning accuracy applications such as single axis units and ballscrew mechanisms!

High positioning accuracy disc type coupling

High Precision
Clean Room


Space saving compact clamping type, yet improved torque performance!

Ultra short Oldham type coupling.

Space Saving



Concerns are solved with twice the torque capacity in comparison to conventional products!

High rigidity Oldham type coupling with large shaft diameter capability.

High Precision
High Torque


O.A.L. reduced as much as 18mm compared to other manufacturers' products, contributing to space saving machine designs!

Jaw style coupling.

Space Saving

 Extensive line-up

Servo motor compatible couplings

Compatible with stepping motors also.
*Click on the photos to open product pages.

Bore diameter 3~25mm
Bore diameter 10~16mm
Bore diameter 10~35mm
Bore diameter 15~45mm
Torque 1~25Nm
Torque 8Nm
Torque 6~40Nm
Torque 60~250Nm
Clamping type
Clamping keyless / Keywayed bore type
Clamping keyless type
Clamping / Keywayed clamping type

Bore diameter 4~24mm
Bore diameter 4~25mm
Bore diameter 15~40mm
Bore diameter 15~16mm
Torque 0.9~16Nm
Torque 0.7~9Nm
Torque 20~180Nm
Torque 0.5~3Nm
Clamping type
Clamping type
Clamping type
Set screw type
Clamping type
Set screw type

High performance Oldham type couplings

Permissible torque is doubled by bronze spacers instead of plastic.
*Click on the photos to open product pages.

Bore diameter 4~20mm
Bore diameter 15~35mm
Torque 3~50Nm
Torque 50~160Nm
Clamping type
Set screw type
Clamping type
Set screw type

Clean environment compatible / Space saving type couplings

*Click on the photos to open product pages.


Clean environment compatible

Most suitable for rust intolerant semiconductor and LCD related equipment!

Space saving type

Reduced overall length compared to our conventional products and other manufacturers' products.
Bore diameter 4~25mm
Bore diameter 3~10mm
Bore diameter 15~40mm
Torque 1.2~25Nm
Torque 0.3~1.6Nm
Torque 20~180Nm
Clamping type
Clamping type
Clamping type
Set screw type

Large bore couplings

Well covering for bore diameter of 15mm or larger. Accepts up to 45mm bore diameter.
*Click on the photos to open product pages.

Bore diameter 10~30mm
Bore diameter 15~45mm
Bore diameter 15~40mm
Torque 6~40Nm
Torque 60~250Nm
Torque 20~180Nm
Keyless clamp type
Clamping / Keywayed clamping type
Clamping type
Set screw type

Bore diameter 14~38mm
Bore diameter 15~38mm
Torque 26~80Nm
Torque 50~160Nm
Clamping type
Set screw type
Clamping type
Set screw type

Rigid type coupling

Suitable for firmly connecting two shafts. N coupling can withstand axial thrust force.
*Click on the photos to open product pages.

Bore diameter 6~35mm
Bore diameter 3~24mm
Torque 7.8~206Nm
Torque 0.3~6Nm
Keyless clamping type
Clamping type
Set screw type


Click for product listing
Recommended Products
High rigidity disc type couplings
(Bore: 15~45mm, Torque: 0.3~250Nm)
Ultra short Oldham type couplings
(Bore: 3~10mm, Torque: 50~160Nm)
High rigidity, large bore diameter couplings
(Bore: 15~35mm, Torque: 50~160Nm)
Variable speed motor units

Click for product listing

TOP
whymisumi?