Industrial components | Misumi e-Catalog South East Asia
| Part Number | L 1mm Increment | C | ||
| Type | Dg6 | |||
| SFJ SSFJ RSFJ (D≤30, L≤500) PSFJ PSSFJ | 3 | −0.002 −0.008 | 10~ 400 | 0.2 or Less |
| 4 | −0.004 −0.012 | 10~ 400 | ||
| 5 | 10~ 400 | |||
| 6 | 20~ 600 | 0.5or Less | ||
| 8 | −0.005 −0.014 | 20~ 800 | ||
| 10 | 20~ 800 | |||
| 12 | −0.006 −0.017 | 20~1000 | ||
| 13 | 25~1000 | |||
| 15 | 25~1000 | |||
| 16 | 30~1200 | |||
| 18 | 30~1200 | |||
| 20 | −0.007 −0.020 | 30~1200 | 1.0 or Less | |
| 25 | 35~1200 | |||
| 30 | 35~1500 | |||
| 35 | −0.009 −0.025 | 35~1500 | ||
| 40 | 50~1500 | |||
| 50 | 65~1500 | |||
| Part Number | L 1mm Increment | C | ||
| Type | Df8 | |||
| PSFG PSSFG | 6 | −0.010 −0.028 | 20~ 600 | 0.5or Less |
| 8 | −0.013 −0.035 | 20~ 800 | ||
| 10 | 20~ 800 | |||
| 12 | −0.016 −0.043 | 20~1000 | ||
| 13 | 25~1000 | |||
| 15 | 25~1000 | |||
| 16 | 30~1200 | |||
| 18 | 30~1200 | |||
| 20 | −0.020 −0.053 | 30~1200 | 1.0 or Less | |
| 25 | 35~1200 | |||
| 30 | 35~1500 | |||
| 35 | −0.025 −0.064 | 35~1500 | ||
| 40 | 50~1500 | |||
| 50 | 65~1500 | |||


When selecting more than one alteration, the distance between machined areas should be 2mm or more.
Hardness may vary due to alterations. refer to Shafts -Guide-.




| Shaft Diameter | b | t | r | ||
| Reference Dimension | Tolerance (N9) | Reference Dimension | Tolerance | ||
| 12 | 4 | 0 − 0.03 | 2.5 | + 0.1 0 | 0.08~0.16 |
| 16 | 5 | 3.0 | 0.16~0.25 | ||
| 20 | 6 | 3.5 | |||
| 25 | 8 | 0 − 0.036 | 4.0 | + 0.2 0 | |
| 30 | |||||


When KC+G≥L, key groove shape is as shown above.
Shaft Supports - T - Shaped - Side Set Screw Type
Shaft Collars - Insert Lock Type - 2 Holes/ Threads
Shaft Collars - Keyless Bushing Type
Linear Bushings - Compact
TEL:+65 6733 7211
/
FAX:+65 6733 0211
Operation Hours:
9:00 am - 6:00 pm (Monday to Friday)
9:00 am - 3:00 pm (Saturday and Public Holiday)
Please refer to specifications below and enter Part Number directly.